Tool Kit - Deluxe

by One Chris Two Chris Red Chris Blue Chris

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Monocle Magnifier - Illuminated
In stock TOL-09316
10.95 1   
Solder Wick #2 25ft. - TechSpray
24 available TOL-08775
32.5 1   
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Hobby Knife
In stock TOL-09200
3.5 1   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
2.75 1   
SparkFun Mini Screwdriver
Only 4 left! TOL-09146
1.05 1   
Needle Nose Pliers
In stock TOL-08793
3.5 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Wire Wrap Wire - Black (30 AWG)
Retired PRT-08031
8.95 1   
Cannot be ordered at this time.
Total: 166.8