by LariSan
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Alligator to Alligator Cables
CAB-08927 |
2.95 |
1
Cannot be ordered at this time. |
![]() |
Battery Holder 2xAA with Cover and Switch
PRT-09547 |
1.6 | 1 |
![]() |
Alligator Test Leads - Multicolored 10 Pack
PRT-11037 |
2.95 |
1
Cannot be ordered at this time. |
![]() |
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
5.5 | 1 |
![]() |
Jumper Wires Premium 6" M/F Pack of 10
PRT-09140 |
4.5 | 1 |
![]() |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 |
![]() |
Mini Pushbutton Switch
COM-00097 |
0.9 | 2 |
![]() |
1500 mAh Alkaline Battery - AA
PRT-09100 |
1 |
2
Cannot be ordered at this time. |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 |
![]() |
Solderless Headers - 10-pin Straight
PRT-10527 |
1.5 |
1
Cannot be ordered at this time. |
![]() |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 |
![]() |
SparkFun Triple Axis Accelerometer Breakout - ADXL335
SEN-09269 |
16.95 | 1 |
![]() |
LED - RGB Clear Common Cathode
COM-00105 |
2.25 | 1 |
![]() |
LED - Basic Blue 5mm
COM-11372 |
0.6 | 1 |
![]() |
LED Mixed Bag - 5mm
COM-09881 |
6.9
You save: 4.6 (40%) |
1
Cannot be ordered at this time. |
Total: 64.1 |