Davids Wishlist

by daschick

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
9 Degrees of Freedom - Sensor Stick - Ding and Dent
Retired SEN-10183
89.95 1   
Cannot be ordered at this time.
Pick and Place Spare Parts Grab Bag
Retired DD-10351
9.95 1   
Cannot be ordered at this time.
Power Driver Shield Kit
Retired DEV-10305
19.95 1   
Cannot be ordered at this time.
EL Wire - White 3m
Retired COM-10197
39.8 4   
Cannot be ordered at this time.
Arduino Stackable Header Kit
In stock PRT-10007
3.5 2   
EL Sequencer
Retired COM-09203
24.95 1   
Cannot be ordered at this time.
BWSN Basics Kit
Retired KIT-10413
115.95 1   
Cannot be ordered at this time.
Botanicalls Kit
Retired KIT-10334
99.95 1   
Cannot be ordered at this time.
EasyVR - Voice Recognition Module
Retired COM-10685
57.95 1   
Cannot be ordered at this time.
SparkFun JPEG Trigger
Retired DEV-10549
29.95 1   
Cannot be ordered at this time.
GPS Receiver - EM-408 SiRF III (20 Channel)
Retired GPS-08234
64.95 1   
Cannot be ordered at this time.
pH Sensor Kit
Retired SEN-10972
149.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - RGB Backlight 5V
In stock LCD-10862
37 2   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Pocket Protector - White
Retired SWG-11024
1.5 1   
Cannot be ordered at this time.
SparkFun Lab Coat - 2X-Large
Retired SWG-09827
24.95 1   
Cannot be ordered at this time.
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
SparkFun WiFly Shield
Retired WRL-09954
69.95 1   
Cannot be ordered at this time.
XBee Shield
Retired WRL-09976
14.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
Retired DEV-09220
14.95 1   
Cannot be ordered at this time.
ProtoShield for Arduino Pro Mini
Retired DEV-09709
1.18
You save:
1.77 (60%)
1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
Audio Jack Modem for iPhone and Android
Retired DEV-10331
11.95 1   
Cannot be ordered at this time.
MicroRax - Medium Kit
Retired PRT-10810
214.95 1   
Cannot be ordered at this time.
SparkFun Humidity Sensor Breakout - HIH-4030
Out of stock SEN-09569
20.5 1   
Cannot be ordered at this time.
SparkFun LiPower Shield
Retired DEV-10711
29.95 1   
Cannot be ordered at this time.
Si4735 FM/AM Radio Receiver Breakout
Retired WRL-10906
24.95 1   
Cannot be ordered at this time.
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
Retired ROB-11056
279.95 1   
Cannot be ordered at this time.
Wild Thumper Controller Board
Retired ROB-11057
74.95 1   
Cannot be ordered at this time.
EM-406 Connector Breakout
Retired BOB-10402
2.95 1   
Cannot be ordered at this time.
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
39.95 1   
Cannot be ordered at this time.
SparkFun EL Escudo Dos
Retired COM-10878
29.5 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Makey Makey - Standard Kit
Retired WIG-11511
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Fingerprint Scanner - 5V TTL
Retired SEN-11651
39.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Clear
Retired PRT-11623
7.95 1   
Cannot be ordered at this time.
Robotic Claw Pan/Tilt Bracket - MKII
Retired ROB-11674
29.95 1   
Cannot be ordered at this time.
GTE Knob - Large
Retired COM-11950
1.5 1   
Cannot be ordered at this time.
GTE Knob - Medium
Retired COM-11949
1.25 1   
Cannot be ordered at this time.
GTE Knob - Small
In stock COM-11951
1.05 1   
4x4 Driver Shield
Retired DEV-11352
59.95 1   
Cannot be ordered at this time.
Muscle Wire® - 0.012" Diameter (1 foot)
In stock COM-11900
2.1 1   
Muscle Wire® - 0.005" Diameter (1 foot)
Out of stock COM-11899
1.6 1   
Header - 8-pin Female (PTH, 0.1")
In stock PRT-11895
0.75 1   
Multimeter Probes - Needle Tipped
In stock TOL-12078
5.5 1   
Bare Conductive Classroom Pack
Retired KIT-12628
104.95 1   
Cannot be ordered at this time.
SparkFun Weather Shield
Retired DEV-12081
39.95 1   
Cannot be ordered at this time.
Raspberry Pi Camera Module - Pi NoIR
Retired DEV-12654
34.95 1   
Cannot be ordered at this time.
Bluetooth USB Module Mini
Retired WRL-09434
2.74
You save:
8.21 (75%)
1   
Cannot be ordered at this time.
Hack Pack Workshop Supply Kit
Retired LAB-11480
425 1   
Cannot be ordered at this time.
Fingerprint Scanner - 5V TTL (GT-511C1)
Retired SEN-11836
31.95 1   
Cannot be ordered at this time.
SparkFun Geiger Counter
Retired SEN-11345
149.95 1   
Cannot be ordered at this time.
Essential Sensor Kit
Retired SEN-12799
39.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Grey (20g)
Retired COM-12850
25.9 2   
Cannot be ordered at this time.
SparkFun Real Time Clock Module
Only 1 left! BOB-12708
17.5 1   
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
The Dumpster Dive - 1.5 lb.
Retired DD-12012
20 1   
Cannot be ordered at this time.
Hakko FX-901 Cordless Soldering Iron
Retired TOL-13151
24.95
You save:
10 (29%)
1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
In stock TOL-11784
37.5 1   
Mooshimeter
Retired TOL-13843
134.95 1   
Cannot be ordered at this time.
Tool Kit - Beginner
Retired TOL-13086
34.95 1   
Cannot be ordered at this time.
pi-top (Gray)
Retired KIT-13897
264.95 1   
Cannot be ordered at this time.
Total: 3548.9