toy car

by cpyarger

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
MicroSD Card with Adapter - 8GB
Retired COM-11609
13.95 1   
Cannot be ordered at this time.
Super Bright LED - White 10mm
In stock COM-11118
3.14
You save:
0.56 (15%)
2   
Diffused LED - White 10mm
In stock COM-11121
3 5   
Diffused LED - Yellow 10mm
In stock COM-10634
3 5   
Diffused LED - Red 10mm
In stock COM-10632
3 5   
LED Mixed Bag - 10mm
Retired COM-11459
7.95 1   
Cannot be ordered at this time.
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
11 20   
Polymer Lithium Ion Battery - 1500mAh 11.1v
Retired PRT-10470
51.8 4   
Cannot be ordered at this time.
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (15ft)
In stock CAB-10647
5.5 1   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
5.5 10   
Ribbon Crimp Connector - Breadboad Friendly (2x5, Female)
Retired PRT-10965
5.7 6   
Cannot be ordered at this time.
ProtoBoard - Wombat (PTH)
In stock PRT-08619
32.85 3   
Big Red Box - Enclosure
In stock PRT-11366
21 2   
Speaker - PCB Mount
In stock COM-11089
6.3 3   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
7 2   
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
Voltage Regulator - Adjustable
Only 14 left! COM-00527
4.2 2   
Big Dome Pushbutton - Red
In stock COM-09181
25.9 2   
Big Dome Pushbutton - Blue
In stock COM-11274
25.9 2   
Mini Photocell
In stock SEN-09088
6.4 4   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
5-Way Selector Switch
Retired COM-10541
5.9 2   
Cannot be ordered at this time.
Pushbutton 33mm - Green
In stock COM-09179
4.2 2   
Pushbutton 33mm - Blue
Retired COM-09178
1.9 2   
Cannot be ordered at this time.
Pushbutton 33mm - Yellow
Retired COM-09180
1.9 2   
Cannot be ordered at this time.
Push Button 33mm - Pink
Retired COM-09177
1.9 2   
Cannot be ordered at this time.
Total: 385.49