SparkFun Inventor's Kit - V3

by One Chris Two Chris Red Chris Blue Chris

Favorited Favorite 1

The SparkFun Inventor's Kit (SIK) is a great way to get started with programming and hardware interaction with the Arduino programming language.

This is a wish list for every part included in the new SparkFun Inventor's Kit - V3. If you find you need to replace a part in the kit or just need an extra part this is a great resource.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RedBoard - Programmed with Arduino
Retired DEV-11575
24.95 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
0.98
You save:
0.97 (50%)
1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Diode Small Signal - 1N4148
In stock COM-08588
0.5 2   
Hobby Motor - Gear
In stock ROB-11696
2.1 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Relay SPDT Sealed
Out of stock COM-00100
2.1 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Mini Photocell
In stock SEN-09088
1.6 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
0.75
You save:
1.75 (70%)
1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
0.95 1   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
SparkFun Inventor's Kit Guidebook - V3
Retired BOK-11976
2.95 1   
Cannot be ordered at this time.
Transistor - NPN (P2N2222A)
Retired COM-12852
1 2   
Cannot be ordered at this time.
Total: 116.73