Engineering Boot Camp 1

Favorited Favorite 0

All of the parts and pieces that you need for the EDGE Research Lab Engineering Boot Camp 1 project.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pro Micro - 5V/16MHz
Retired DEV-11098
19.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - MMA7361
Retired SEN-09652
11.95 1   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
0.75
You save:
1.75 (70%)
1   
LED - Basic Green 5mm
In stock COM-09592
0.9 2   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Capacitor Ceramic 0.1uF
In stock COM-08375
0.6 2   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1 2   
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
0.5 1   
Cannot be ordered at this time.
Battery Holder - 4xAA Square
In stock PRT-00552
2.1 1   
Breadboard - Classic
In stock PRT-00112
10.95 1   
Total: 59.05