Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SparkFun RGB Light Sensor - ISL29125
SEN-12829 |
9.5 | 1 |
![]() |
SparkFun Breadboard Power Supply 5V/3.3V
PRT-00114 |
11.95 | 1 |
![]() |
SparkFun Hydra Power Cable - 6ft
CAB-11579 |
2.5
You save: 3 (55%) |
1 |
![]() |
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 |
![]() |
SparkFun Breadboard Power Supply USB - 5V/3.3V
PRT-08376 |
13.5 |
1
Cannot be ordered at this time. |
![]() |
Tank Treads
ROB-00321 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
Dual Motor GearBox
ROB-00319 |
10.95 |
1
Cannot be ordered at this time. |
![]() |
Universal Plate Set
ROB-10016 |
13.9 |
2
Cannot be ordered at this time. |
![]() |
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
9.95 | 1 |
![]() |
Female Header Pack
PRT-11269 |
2.25 | 1 |
![]() |
Lithium Ion Battery - 850mAh
PRT-00341 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
ZIF Socket 28-Pin 0.3"
PRT-09175 |
1.48
You save: 1.47 (50%) |
1
Cannot be ordered at this time. |
![]() |
ZIF Socket 40-Pin 0.6"
PRT-09176 |
3.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun RedBoard - Breadboard Kit
DEV-11038 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
GPS Receiver - LS20031 5Hz (66 Channel)
GPS-08975 |
37.48
You save: 37.47 (50%) |
1
Cannot be ordered at this time. |
![]() |
HackHD - 1080p Camera Module
SEN-11418 |
159.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Cerberus USB Cable - 6ft
CAB-12016 |
6.97 |
1
Cannot be ordered at this time. |
![]() |
Hot-air Rework Station - 303D
TOL-10706 |
114.95 |
1
Cannot be ordered at this time. |
Total: 460.63 |