Stuff I Want

by .dh

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
VoiceBox Shield
Retired DEV-09799
19.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 8 Pin
In stock PRT-09279
1.5 2   
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
4.95 1   
EL Wire - White 3m
Retired COM-10197
9.95 1   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
Standoff - Metal (1", 4-40, 10 pack)
Retired PRT-10738
3.95 1   
Cannot be ordered at this time.
Screw - Flat Head (3/8", 2-56)
Retired PRT-08992
0.15 1   
Cannot be ordered at this time.
LilyPad Arduino Simple Board
Retired DEV-10274
23.5 1   
Cannot be ordered at this time.
LilyPad Arduino 328 Main Board
Retired DEV-09266
19.95 1   
Cannot be ordered at this time.
Hackerspace Passport
Retired SWG-11079
1.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield with PoE Module
Retired DEV-11230
59.95 1   
Cannot be ordered at this time.
Arduino Wi-Fi Shield
Retired DEV-11287
84.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Blue)
Retired COM-11313
2.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (White)
Retired COM-11314
2.95 1   
Cannot be ordered at this time.
Stomp Switch - DPDT
Retired COM-11151
1.95 1   
Cannot be ordered at this time.
LED - Infrared 850nm
Retired COM-09469
0.95 1   
Cannot be ordered at this time.
LED - Infrared 950nm
In stock COM-09349
1.05 1   
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
LilyPad MP3
In stock DEV-11013
56.5 1   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
RFID Reader ID-12LA (125 kHz)
16 available SEN-11827
32.5 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
EasyVR Shield 3.0 - Voice Recognition Shield
Retired COM-13316
49.95 1   
Cannot be ordered at this time.
Intel® Edison and Arduino Breakout Kit
Retired DEV-13097
99.95 1   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - Battery
Retired DEV-13037
19.95 1   
Cannot be ordered at this time.
SparkFun Photon Battery Shield
Retired DEV-13626
9.9
You save:
6.6 (40%)
1   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - OLED
Retired DEV-13035
14.95 1   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - Arduino
Retired DEV-13036
14.95 1   
Cannot be ordered at this time.
SparkFun GPS Shield Kit
Retired KIT-13199
59.95 1   
Cannot be ordered at this time.
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
Qwiic Transparent OLED HUD
Retired SPX-14691
99.95 1   
Cannot be ordered at this time.
Qwiic MP3 Trigger
Retired SPX-14808
19.95 1   
Cannot be ordered at this time.
Nuclear Battery Kit (Bring Your Own Tritium)
Retired SPX-14773
34.95 1   
Cannot be ordered at this time.
Total: 866.05