MINE

by Anonymoose

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
Power Cable - 7A IEC C13
Retired TOL-11299
1.5 1   
Cannot be ordered at this time.
Motor Driver 2A Dual L298 H-Bridge
Retired ROB-09670
34.95 1   
Cannot be ordered at this time.
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
SparkFun UV Sensor Breakout - ML8511
Retired SEN-12705
12.95 1   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
3.95 1   
Cannot be ordered at this time.
SparkFun Sunny Buddy - MPPT Solar Charger
In stock PRT-12885
28.95 1   
SmartiPi Touch
Retired PRT-14059
24.95 1   
Cannot be ordered at this time.
Total: 138.7