Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SparkFun Inventor's Kit for MicroView
KIT-13205 |
59.95
You save: 15 (20%) |
1
Cannot be ordered at this time. |
![]() |
Real Time Clock Module
BOB-00099 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
Triple Axis Accelerometer Breakout - MMA8452Q
SEN-10955 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun GPS Receiver Breakout - LS20126
BOB-10141 |
0.25
You save: 1.7 (87%) |
1
Cannot be ordered at this time. |
![]() |
SparkFun USB to Serial Breakout - FT232RL
BOB-00718 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
LilyPad Rainbow LED Panel (5 strips of 7 colors)
DEV-11843 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
Pi Tin for the Raspberry Pi - Clear
PRT-11623 |
7.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun 3.3V Step-Up Breakout - NCP1402
PRT-10967 |
6.5 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Power Cell - LiPo Charger/Booster
PRT-11231 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Polymer Lithium Ion Battery - 110mAh
PRT-00731 |
6.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
9.95 | 1 |
![]() |
SparkFun LiPoly Fast Charger - 5V Input
PRT-08293 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
LED Matrix Kit
DEV-11861 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun RedStick
DEV-13741 |
20.95 |
1
Cannot be ordered at this time. |
Total: 227.15 |