lilypad

by t-storm

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Arduino Simple Board
Retired DEV-10274
23.5 1   
Cannot be ordered at this time.
LilyPad Button Board
In stock DEV-08776
2.1 1   
LilyPad Slide Switch
In stock DEV-09350
1.99 1   
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
LilyPad Tri-Color LED
Retired DEV-08467
3.5 1   
Cannot be ordered at this time.
LilyPad Light Sensor
Retired DEV-08464
3.95 1   
Cannot be ordered at this time.
LilyPad Temperature Sensor
In stock DEV-08777
5.5 1   
LilyPad Buzzer
Only 8 left! DEV-08463
4.95 1   
LilyPad Vibe Board
Only 8 left! DEV-11008
8.5 1   
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
7.9 2   
Needle Set
In stock TOL-10405
2.1 1   
Total: 93.39