SparkFun IR Control Kit (KIT-13235)

by One Chris Two Chris Red Chris Blue Chris

Favorited Favorite 0

This kit includes an infrared remote control, a couple infrared receivers, some resistors, and even some IR LEDs. Using this kit, you can control your Arduino with the included remote control, or use the receiver and LEDs to communicate from one board to another. You can even use your own remote control, or use the kit to control your TV or stereo!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Infrared Remote Control
Retired COM-11759
4.95 1   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2025)
In stock PRT-11928
2.1 1   
IR Receiver Diode - TSOP38238
In stock SEN-10266
4.2 2   
LED - Infrared 950nm
In stock COM-09349
2.1 2   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Total: 14.3