Motorized K mount

by Clinical Matt

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
EasyDriver Stepper Motor Driver
Retired ROB-10267
44.85 3   
Cannot be ordered at this time.
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
39 2   
Universal Mounting Hub - 5mm Aluminum
27 available ROB-10006
8.5 1   
PICAXE 8 Pin Proto Kit
20 available DEV-08321
9 2   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
10.5 3   
SparkFun 7-Segment Serial Display - Blue
In stock COM-11442
14.95 1   
Audio Jack - 1/4" Stereo (vertical)
Retired COM-11152
2.85 3   
Cannot be ordered at this time.
Foot Pedal Switch
Retired COM-11192
19.5 3   
Cannot be ordered at this time.
CMOS IR Camera Module - 500x582
Retired SEN-08773
139.8 4   
Cannot be ordered at this time.
Total: 288.95