Kit Library / Inventor's Desk

by TFlock

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Heat Shrink Kit
In stock PRT-09353
17.9 2   
Tiny AVR Programmer
Retired PGM-11460
19.95 1   
Cannot be ordered at this time.
Needle Nose Pliers
In stock TOL-08793
3.5 1   
Long Nosed Pliers
Retired TOL-10392
3.95 1   
Cannot be ordered at this time.
Flush Cutters - Hakko
In stock TOL-11952
5.47 1   
Diagonal Cutters
In stock TOL-08794
2.75 1   
Pocket AVR Programmer
Only 2 left! PGM-09825
18.5 1   
SparkFun Mini Screwdriver
Out of stock TOL-09146
1.05 1   
SparkFun Third Hand Kit
In stock TOL-11784
37.5 1   
Polymorph - 250g
Retired TOL-10950
9.95 1   
Cannot be ordered at this time.
Tweezers - Straight (ESD Safe)
16 available TOL-10603
4.5 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Tool Kit - Screwdriver and Bit Set
In stock TOL-10865
10.95 1   
Classic Trio
Retired TOL-00069
4.95 1   
Cannot be ordered at this time.
Precision Phillips Set
Retired TOL-00080
3.95 1   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Hemostats - Curved
Retired TOL-08555
3.95 1   
Cannot be ordered at this time.
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
SparkFun Third Hand Parts
In stock TOL-12033
2.45 1   
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
18 available TOL-10719
6.47 1   
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
23 available TOL-08775
32.5 1   
Solder - 1/4lb Spool (0.032") Special Blend
26 available TOL-10243
26.95 1   
Cubelets - KT06 Kit
Retired KIT-11074
159.95 1   
Cannot be ordered at this time.
Cubelets - Battery Charger
Retired TOL-11344
14.95 1   
Cannot be ordered at this time.
Invent To Learn: Making, Tinkering, and Engineering in the Class
Retired BOK-12006
29.95 1   
Cannot be ordered at this time.
Building Wireless Sensor Networks
Retired BOK-10324
28.95 1   
Cannot be ordered at this time.
SparkFun Car Diagnostics Kit
Retired RTL-10769
35.75
You save:
35.75 (50%)
1   
Cannot be ordered at this time.
USB OTG Cable - Female A to Micro-A - 4"
In stock CAB-11604
3.5 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
USB Cable Extension - 6 Foot
Retired CAB-00517
4.5 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
SparkFun FTDI Basic Breakout - 3.3V
22 available DEV-09873
16.95 1   
Total: 701.89