Dimitri's Wish List

by Member #31133

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
WS2801 Breakout
Retired BOB-10504
9.9 2   
Cannot be ordered at this time.
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
16 available BOB-10616
17.5 1   
SI4735 AM & FM Receiver Shield
Retired DEV-10342
34.95 1   
Cannot be ordered at this time.
SparkFun AVR Stick
Retired DEV-09147
9.95 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
2.95 1   
Cannot be ordered at this time.
Resistor Network - 10K Ohm (6-pin bussed)
Retired COM-10856
0.5 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
MiniDIN 6-Pin Connector Breakout
Retired PRT-08651
0.95 1   
Cannot be ordered at this time.
MiniDIN 6-Pin Connector
Retired PRT-08509
0.95 1   
Cannot be ordered at this time.
SparkFun Gas Sensor Breakout
In stock BOB-08891
1.05 1   
Basic 16x2 Character LCD - RGB Backlight 5V
In stock LCD-10862
18.5 1   
SparkFun PoEthernet Shield
Retired DEV-10864
39.95 1   
Cannot be ordered at this time.
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
0.95 1   
SparkFun Shift Register Breakout - 74HC595
In stock BOB-10680
4.5 1   
ShiftBrite
Retired COM-10075
4.95 1   
Cannot be ordered at this time.
SparkFun Infrared Proximity Breakout - VCNL4000
Retired BOB-10901
9.95 1   
Cannot be ordered at this time.
5-Way Tactile Switch Breakout
Retired BOB-11160
5.95 1   
Cannot be ordered at this time.
Electric Imp
Retired WRL-11395
17.95
You save:
12 (40%)
1   
Cannot be ordered at this time.
Game Controller Triggers (left/right pair)
Retired COM-10314
2.95 1   
Cannot be ordered at this time.
Game Controller Trigger Breakout (bare PCB)
Retired BOB-10611
1.95 1   
Cannot be ordered at this time.
Red Chicken Head Knob - 14x20mm
Retired COM-09999
0.95 1   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
In stock COM-12877
3.5 1   
Solder Vacuum
In stock TOL-13203
5.5 1   
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
IOIO-OTG
Retired DEV-12633
39.95 1   
Cannot be ordered at this time.
SparkFun 16 Output I/O Expander Breakout - SX1509
In stock BOB-13601
6.95 1   
Total: 291.95