Miscellaneous Project Stuff

by PointyOintment

Favorited Favorite 0

WS2801 probably should be replaced with WS2811.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
WS2801 IC
Retired COM-10444
0.75 1   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - RS-485
In stock BOB-10124
11.95 1   
SparkFun USB to RS-485 Converter
In stock BOB-09822
21.5 1   
Bubble Display - 7-Segment (4-digit)
Retired COM-12710
2.95 1   
Cannot be ordered at this time.
7-Segment Display - 20mm (Green)
Retired COM-11407
1.25
You save:
0.7 (36%)
1   
Cannot be ordered at this time.
7-Segment Display - 20mm (Red)
In stock COM-11405
1.6 1   
7-Segment Display - 4-Digit (Kelly Green)
Out of stock COM-09482
2.45 1   
Cannot be ordered at this time.
Spring Terminals - PCB Mount (2-Pin)
In stock PRT-08073
4.5 3   
Serial Servo Controller
Retired ROB-08897
17.95 1   
Cannot be ordered at this time.
ProtoBoard - Square Shape
Retired PRT-08886
5 10   
Cannot be ordered at this time.
LED - Infrared 850nm (25 pack)
Retired COM-09854
9.25 1   
Cannot be ordered at this time.
LED - Infrared 950nm (25 pack)
Retired COM-10557
9.25 1   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
USB Female Type A SMD Connector
In stock PRT-09011
1.5 1   
SparkFun Coulomb Counter Breakout - LTC4150
In stock BOB-12052
16.5 1   
Rotary Switch - 10 Position
In stock COM-13253
2.1 1   
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
4.95 1   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
SparkFun Bluetooth Modem - BlueSMiRF HID
Retired WRL-10938
24.95 1   
Cannot be ordered at this time.
SparkFun Bluetooth and LiPo Add-On for Makey Makey
Retired WRL-11378
29.95 1   
Cannot be ordered at this time.
Mating connector for Dust Sensor Connector Housing
Retired PRT-09693
1.5 1   
Cannot be ordered at this time.
LED Holder - 10mm
In stock COM-11841
11 20   
Diffused LED - Red 10mm
In stock COM-10632
0.6 1   
Diffused LED - Green 10mm
In stock COM-10633
0.6 1   
Diffused LED - Blue 10mm
In stock COM-10635
0.6 1   
Diffused LED - Yellow 10mm
In stock COM-10634
0.6 1   
Diffused LED - Orange 10mm
Retired COM-12645
0.55 1   
Cannot be ordered at this time.
SparkFun Rotary Switch Potentiometer Breakout
In stock BOB-13099
2.45 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 5/16"D x 8"L)
Retired ROB-12185
10.47 3   
Cannot be ordered at this time.
Thermal Gap Filler
Retired TOL-14283
9.95 1   
Cannot be ordered at this time.
Total: 216.07