fish tank

by Clinical Matt

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun 7-Segment Serial Display - Blue
In stock COM-11442
59.8 4   
SparkFun 7-Segment Serial Display - Red
In stock COM-11441
14.95 1   
PICAXE 18 Pin Standard Project Board
Retired DEV-08330
9.95 1   
Cannot be ordered at this time.
ProtoBoard - Square 2"
18 available PRT-08811
17.5 5   
SparkFun Project Case - Black
Retired WIG-08601
9.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
In stock COM-08375
2.4 8   
Heating Pad - 5x10cm
Out of stock COM-11288
4.5 1   
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
10.5 3   
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
3.5 1   
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
3.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
PICAXE 8 Pin Proto Kit
20 available DEV-08321
18 4   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
17.5 5   
PICAXE 18M2+ Microcontroller (18 pin)
Out of stock COM-10187
11 2   
PICAXE Bread Board Adapter
Retired DEV-08331
7.9 2   
Cannot be ordered at this time.
Big Red Box - Enclosure
In stock PRT-11366
31.5 3   
DC Barrel Jack - Panel Mount
Retired PRT-10785
11.85 3   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
21.9 2   
Total: 265.6