Simon Wireless

by bri_huang

Favorited Favorite 0

Here is a quick kit of parts for you to build your own battle-mode wireless Simon. A full tutorial on this project is featured here:

https://learn.sparkfun.com/tutorials/simon-splosion-wireless

You will need access to a soldering iron, solder, and a USB Type Mini-B cable.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Simon Says - Through-Hole Soldering Kit
In stock KIT-10547
57.9 2   
XBee Explorer Dongle
Retired WRL-09819
24.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
SparkFun XBee Explorer Regulated
Out of stock WRL-11373
23.9 2   
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
1.9 2   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
49.9 2   
Cannot be ordered at this time.
Total: 177.3