Sponsorship

by Bartman

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
TLC 5940 - PWM Driver
Retired COM-10136
5.95 1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
0.75
You save:
2.2 (75%)
1   
Cannot be ordered at this time.
Quick Disconnect - Male 1/4" (bag of 50)
Retired PRT-11462
3.95 1   
Cannot be ordered at this time.
Screw - Phillips Head (3/4", 4-40, 10 pack)
Retired PRT-10451
0.45
You save:
1.05 (70%)
1   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
4.5 1   
Cannot be ordered at this time.
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
USB Cable A to B - 10 Foot
Retired CAB-00513
4.95 1   
Cannot be ordered at this time.
SparkFun Static Sticker
Retired RTL-11004
1.95 1   
Cannot be ordered at this time.
Heating Pad - 5x10cm
Out of stock COM-11288
4.5 1   
Roll Up Tool Bag
Retired TOL-12048
9.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
SparkFun Resistor Chart Sticker
In stock SWG-10108
1.8 1   
Heatsink Compound
In stock PRT-09599
2.45 1   
SparkFun Project Case - Black
Retired WIG-08601
9.95 1   
Cannot be ordered at this time.
Solderless Headers - 10-pin Straight
Retired PRT-10527
1.5 1   
Cannot be ordered at this time.
40 Pin PIC Development Board
Retired DEV-00021
15.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
In stock COM-08375
1.2 4   
Screw - Phillips Head (5/16", 8-32, black)
Retired PRT-08987
0.2
You save:
0.8 (80%)
20   
Cannot be ordered at this time.
Automotive Jumper 2 Wire Assembly - 18 AWG
Out of stock PRT-09923
22 8   
Cannot be ordered at this time.
Screw - Flat Head (3/8", 2-56)
Retired PRT-08992
0.75 5   
Cannot be ordered at this time.
13x2 Pin Female Header
Retired PRT-11765
7.8 4   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
In stock PRT-11709
13 2   
Thermistor 10K
In stock SEN-00250
5.7 6   
Screw Terminals 5mm Pitch (3-Pin)
Only 5 left! PRT-08433
2.1 2   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
8.85 3   
Cannot be ordered at this time.
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
1.9 2   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
5.25 5   
High Temperature Adhesive Tape - (1cm, 33m)
Only 13 left! PRT-10687
11 2   
DIP Sockets Solder Tail - 40-Pin 0.6"
Retired PRT-07944
1.9 2   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
7.9 2   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
32.85 3   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
4.8 3   
LED Tactile Button - Orange
Retired COM-10441
4.2 2   
Cannot be ordered at this time.
LED Tactile Button - Green
In stock COM-10440
4.5 2   
LED Tactile Button - Red
In stock COM-10442
4.5 2   
LED Tactile Button - Blue
In stock COM-10443
4.5 2   
SparkFun Stickers
Retired SWG-11354
0.6 2   
Cannot be ordered at this time.
Quick Disconnect - Female 1/4" (bag of 50)
Retired PRT-11461
7.9 2   
Cannot be ordered at this time.
Polymorph - 1000g
Retired TOL-10951
33.2
You save:
1.75 (5%)
1   
Cannot be ordered at this time.
Olimex ICSP Breakout
Retired DEV-08108
7.95 1   
Cannot be ordered at this time.
Enclosure for pcDuino/Arduino - Extension Plate (Clear)
Retired PRT-11798
5.95 1   
Cannot be ordered at this time.
Banana to IC Hook Cables
In stock CAB-00506
5.5 1   
PIC 40 Pin 20MHz 8K 8A/D - 16F877A
Retired COM-00226
8.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (Green)
In stock PRT-12046
4.5 1   
Breadboard - Mini Modular (Red)
In stock PRT-12044
4.5 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Hobby Knife
In stock TOL-09200
3.5 1   
Solder - 20' Sample (0.032") Special Blend
Retired TOL-10241
8.95 1   
Cannot be ordered at this time.
PIC 40 Pin 48MHz 16K 13A/D USB - 18F4550
Retired COM-00233
11.39 1   
Cannot be ordered at this time.
IC Hook Test Leads
In stock CAB-00501
9.95 1   
IC Hook to IC Hook Cables
Retired CAB-00502
3.95 1   
Cannot be ordered at this time.
Screw - Phillips Head (1", 4-40, 10 pack)
Retired PRT-10450
0.46
You save:
1.04 (69%)
1   
Cannot be ordered at this time.
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
3.9 2   
XT60 Connectors - Male/Female Pair
In stock PRT-10474
16 10   
2x3 Pin Shrouded Header
In stock PRT-10877
3.5 2   
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
In stock PRT-11710
13 2   
Standoff - Nylon (4-40; 3/4"; 10 pack)
In stock PRT-11796
9 2   
Step Up/Down Inverting Switching Regulator
Retired COM-00317
5.85 3   
Cannot be ordered at this time.
5-way Tactile Switch
In stock COM-10063
4.2 2   
PIC 18 Pin 20MHz 2K - 16F628A
Retired COM-00216
19.08 6   
Cannot be ordered at this time.
555 Timer
Retired COM-09273
2.85 3   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
6.3 3   
PIC 8 Pin 20MHz 2K 4A/D - 12F683
Retired COM-00215
12.65 5   
Cannot be ordered at this time.
Servo Mount
Retired ROB-11277
3 6   
Cannot be ordered at this time.
Servo - Hitec HS-425BB (Standard Size)
Only 9 left! ROB-11883
47 2   
Arduino Stackable Header Kit - R3
In stock PRT-11417
5.25 3   
Clear Plastic Knob
In stock COM-10597
6.3 6   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
14.85 3   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 18-Pin 0.3"
Retired PRT-07940
2.5 5   
Cannot be ordered at this time.
Total: 555.08