Sew Electric: Deluxe Kit

by Leah B

Favorited Favorite 0

This kit includes the electronic supplies you'll need to build all of the projects in Sew Electric: the Bookmark Book Light, Sparkling Bracelet, Interactive Stuffed Monster and Fabric Piano. It also contains everything you'll need to work through the book's programming tutorial, in Chapter 3.

Sew Electric is a book of hands-on LilyPad Arduino tutorials that bring together craft, electronics, and programming. The book walks you through the process of designing and making a series of quirky customizable projects including a sparkling bracelet, a glow in the dark bookmark, a fabric piano, and a monster that sings when you hold its hands. For more information see: http://sewelectric.org

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyTiny
In stock DEV-10899
5.95 1   
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
4.5 1   
Cannot be ordered at this time.
LilyPad Arduino SimpleSnap
Retired DEV-10941
33.95 1   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
LilyPad Buzzer
Only 8 left! DEV-08463
9.9 2   
LilyPad SimpleSnap Protoboard
Retired DEV-10940
11.7
You save:
1.3 (10%)
2   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
2.1 1   
USB Mini-B Cable - 6"
In stock CAB-13243
2.1 1   
LilyPad LED White (5pcs)
In stock DEV-13902
3.5 1   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
9.9 2   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
4.2 2   
Total: 106.3