Tool Kit - Beginner (EU edition, 230VAC)

by One Chris Two Chris Red Chris Blue Chris

Favorited Favorite 0

This assortment of tools is great for those of you who are new to soldering. We've found our favorite, low-cost tools, and created a kit that we would give to our friends. While these tools might not be enough for more difficult, surface-mount type assembly, they should be just what you need for through-hole soldering.

This time around we've kitted all the tools together in our spiffy new SparkFun branded packaging and added our SparkFun Saftey Glasses. Go hack something!

Note: This edition of the Beginner Tool Kit includes a 230V version of our 30W soldering iron, for our customers in the EU. If you're ordering from a country that has a 120V mains voltage, you want to grab the standard version!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Iron - 30W (EU, 230VAC)
Retired TOL-11650
9.95 1   
Cannot be ordered at this time.
Soldering Iron Stand
In stock TOL-09477
6.5 1   
Solder Wick #2 5ft. - Generic
26 available TOL-09327
2.75 1   
Solder Lead Free - 15-gram Tube
Out of stock TOL-09163
3.95 1   
Needle Nose Pliers
In stock TOL-08793
3.5 1   
Diagonal Cutters
In stock TOL-08794
2.75 1   
SparkFun Mini Screwdriver
Only 4 left! TOL-09146
1.05 1   
SparkFun Safety Glasses
In stock SWG-11046
4.95 1   
Total: 35.4