Projects

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Sensor Kit v2
Retired DEV-10027
149.95 1   
Cannot be ordered at this time.
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
FTDI Basic Breakout - 5V
Retired DEV-10008
9.95 1   
Cannot be ordered at this time.
SparkFun Serial Alphanumeric Display Driver
Retired COM-10103
14.95 1   
Cannot be ordered at this time.
1.0" Single Digit Alphanumeric Display - Red
Retired COM-09934
1.95 1   
Cannot be ordered at this time.
Fingerprint Slide Scanner
Retired SEN-08881
59.95 1   
Cannot be ordered at this time.
SparkFun Touch Screen Connector Breakout - Nintendo DS
Retired BOB-09170
3.95 1   
Cannot be ordered at this time.
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
Capacitance Meter DIY Kit
Retired KIT-09485
13.95 1   
Cannot be ordered at this time.
65 Channel SUP500F 10Hz GPS Receiver with Smart Antenna
Retired GPS-09758
59.95 1   
Cannot be ordered at this time.
Dual Axis Accelerometer Breakout Board - ADXL203CE +/-1.7g
Retired SEN-00844
14.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
Netduino
Retired DEV-10107
34.95 1   
Cannot be ordered at this time.
SparkFun SOIC to DIP Adapter - 20-Pin
In stock BOB-00495
22.5 5   
Bulbdial Clock Kit - Black/Clear Case
Retired KIT-10021
84.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Netduino Plus
Retired DEV-10186
39.95 1   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
29.95 1   
Cannot be ordered at this time.
Button Pad Controller SPI
Retired WIG-09022
39.95 1   
Cannot be ordered at this time.
Button Pad 4x4 - LED Compatible
In stock COM-07835
4.95 1   
Screw - Phillips Head (1/2", 4-40, black)
Retired PRT-08763
2.5 10   
Cannot be ordered at this time.
Button Pad 2x2 Top Bezel
In stock COM-08746
8.4 4   
Button Pad 2x2 Bottom Bezel
19 available COM-08747
3.8
You save:
12 (76%)
4   
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
SparkFun PiRetrocade
Retired KIT-14007
41.95 1   
Cannot be ordered at this time.
Total: 738.83