Wish List

by Member #494647

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun EL Escudo Dos
Retired COM-10878
29.5 1   
Cannot be ordered at this time.
Jumper Wire - JST Black Red
In stock PRT-08670
10.5 10   
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
10.5 10   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
Arduino Stackable Header Kit
In stock PRT-10007
1.75 1   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
2.75 1   
LilyTwinkle ProtoSnap
Retired DEV-11590
9.95
You save:
9.55 (49%)
1   
Cannot be ordered at this time.
LED - 10mm Cycling RGB (fast)
Retired COM-11453
0.48
You save:
1.42 (75%)
2   
Cannot be ordered at this time.
LED - 10mm Cycling RGB (slow)
In stock COM-11452
2.1 2   
Dot/Bar Display Driver - LM3914 (Linear)
Retired COM-12694
2.45 1   
Cannot be ordered at this time.
Dot/Bar Display Driver - LM3916 (VU Taper)
Retired COM-12695
2.5 1   
Cannot be ordered at this time.
Diffused LED - RGB 10mm
In stock COM-11120
1.15 1   
Diffused LED - Red 10mm
In stock COM-10632
0.6 1   
MP3 Trigger
Retired WIG-11029
49.95 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
Clear Plastic Knob
In stock COM-10597
1.05 1   
LilyPad MP3
In stock DEV-11013
56.5 1   
LilyPad LiPower
Retired DEV-11260
14.95 1   
Cannot be ordered at this time.
Heating Pad - 5x15cm
20 available COM-11289
5.5 1   
LilyPad Simple Power
Retired DEV-10085
4.95 1   
Cannot be ordered at this time.
SparkFun ISP Pogo Adapter
Retired KIT-11591
13.95 1   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
4.95 1   
Cannot be ordered at this time.
LilyTwinkle
In stock DEV-11364
5.95 1   
LilyTiny
In stock DEV-10899
5.95 1   
JST Jumper 2 Wire Assembly
In stock PRT-09914
2.1 2   
Arduino Offset Header - 8 Pin
Retired PRT-09374
1.25 1   
Cannot be ordered at this time.
SparkFun USB LiPoly Charger - Single Cell
In stock PRT-12711
17.95 1   
ELastoLite Panel - 2x2 inches - Blue
Retired COM-11907
13.95 1   
Cannot be ordered at this time.
ELastoLite Kit - 2x2 Inch - Blue
Retired COM-12833
39.95 1   
Cannot be ordered at this time.
Papilio VGA Wing
Retired WIG-11569
11.95 1   
Cannot be ordered at this time.
Pi Zero USB Stem
In stock KIT-14526
6.5 1   
STEMTera (Orange)
Retired DEV-14279
90 2   
Cannot be ordered at this time.
Total: 465.43