Party Button

by Shawn Hymel

Favorited Favorite 0

This is the wishlist for the Party Button that we'll be making on the second episode of SparkFun LIVE! If you want to follow along, grab the components that you don't already have.

You'll also need the following tools: - Soldering iron - Solder - Cutter - Wire stripper - Needle nose pliers - X-Acto knife or scissors - Hot glue gun - Hot glue - Helping hands - Sharpie, pen, or pencil

Join us Monday, January 6, 2014 at 5PM MST.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
9.5 1   
RedBoard - Programmed with Arduino
Retired DEV-11575
24.95 1   
Cannot be ordered at this time.
Big Dome Pushbutton - Blue
In stock COM-11274
12.95 1   
MicroSD Card with Adapter - 8GB
Retired COM-11609
13.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
In stock PRT-10007
1.75 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
T-Plug Connector - M/F Pair
In stock PRT-11864
1.05 1   
Lithium Ion Battery - 1000mAh 7.4v
20 available PRT-11855
10.95 1   
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
Zip-Tie Assortment
Retired PRT-10328
3.95 1   
Cannot be ordered at this time.
Resistor 10k Ohm 1/6th Watt PTH
Only 4 left! COM-08374
0.2 2   
Total: 142.35