Electronics Stuff

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
6" Digital Calipers
In stock TOL-10997
16.5 1   
74HC238 - 3 to 8 Line Decoder
Retired COM-09577
0.95 1   
Cannot be ordered at this time.
Bluetooth 4.0 Module - BR-LE 4.0-S2A
Retired WRL-12991
24.95 1   
Cannot be ordered at this time.
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Liquid Pump - 350GPH (12v)
In stock ROB-10455
16.5 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
2.1 1   
ProtoBoard - Square 2"
18 available PRT-08811
3.5 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Magnet Wire Kit
In stock PRT-11363
16.95 1   
7-Segment Display - LED (Red)
Only 3 left! COM-08546
1.25 1   
SparkFun Gas Sensor Breakout
In stock BOB-08891
1.05 1   
Fabric Button Pad - 5 Buttons
Retired COM-11813
19.95 1   
Cannot be ordered at this time.
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
4.5 1   
Schottky Diode
In stock COM-10926
0.25 1   
Zener Diode - 5.1V 1W
Retired COM-10301
0.25 1   
Cannot be ordered at this time.
Magnet Disk - 0.709"
In stock COM-08890
1.05 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
Silicon Nitride Igniter - 12V
Retired COM-11694
19.95 1   
Cannot be ordered at this time.
SparkFun WiFi Shield - ESP8266
16 available WRL-13287
18.5 1   
Go-Between Shield
Retired DEV-11002
13.95 1   
Cannot be ordered at this time.
USB Cable Extension - 6 Foot
Retired CAB-00517
4.5 1   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
Polymorph - 250g
Retired TOL-10950
9.95 1   
Cannot be ordered at this time.
SparkFun MOSFET Power Control Kit
Retired COM-12959
5.95 1   
Cannot be ordered at this time.
Cable Carrier - 10x15mm (0.5m Length)
In stock ROB-13207
11.95 1   
SparkFun Mini GPS Shield
Retired GPS-14030
4.68
You save:
3.82 (45%)
1   
Cannot be ordered at this time.
SparkFun Inventor's Kit Parts Refill Pack - v3.3
Retired LAB-13110
24.95 1   
Cannot be ordered at this time.
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
Solder Lead Free - 15-gram Tube
Out of stock TOL-09163
3.95 1   
Needle Nose Pliers
Out of stock TOL-08793
3.5 1   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Solder Paste - 50g (Lead Free)
Out of stock TOL-12878
18.5 1   
SparkFun Triple Axis Accelerometer Breakout - LIS3DH
In stock SEN-13963
6.5 1   
Transistor Array - ULN2803 (3 Pack)
Retired COM-13885
1.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C1R)
Retired SEN-13007
31.95 1   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
Silk Flower LED
Retired COM-13270
7.49
You save:
7.46 (50%)
1   
Cannot be ordered at this time.
Make Your Own PCBs with Eagle
Retired BOK-13997
20.95 1   
Cannot be ordered at this time.
Timer, OpAmp & Optoelectronic Circuits & Projects
Retired BOK-11131
12.95 1   
Cannot be ordered at this time.
Encyclopedia of Electronic Components: Volume 2
Retired BOK-11775
24.95 1   
Cannot be ordered at this time.
The SparkFun Guide to Processing
Only 1 left! BOK-13313
32.5 1   
Encyclopedia of Electronic Components: Volume 1
Retired BOK-11774
20.95 1   
Cannot be ordered at this time.
LED Holder - 10mm (Chrome Finish)
Retired COM-11148
0.55 1   
Cannot be ordered at this time.
Actobotics Channel Mount - Arduino (pair)
Retired ROB-13049
1.95 1   
Cannot be ordered at this time.
Total: 509.84