by overgeeked
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Hack Pack Workshop Supply Kit
LAB-11480 |
425 |
1
Cannot be ordered at this time. |
![]() |
Sensor Kit
DEV-12056 |
139.95 |
1
Cannot be ordered at this time. |
![]() |
9 Degrees of Freedom - Razor IMU
SEN-10736 |
74.95 |
1
Cannot be ordered at this time. |
![]() |
Product Sketch T-Shirt - Xtra-Large
SWG-09246 |
12.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Hoodie - XXL
SWG-08741 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
SFE Project Notebook - 10" x 7.5" (Red, Grey Pages)
SWG-11064 |
49.5 |
10
Cannot be ordered at this time. |
![]() |
SFE Project Notebook - 10" x 7.5" (Black, Grey Pages)
SWG-11063 |
49.5 |
10
Cannot be ordered at this time. |
![]() |
Aluminum Beam - 2.31" (pair)
ROB-12374 |
12.95 |
5
Cannot be ordered at this time. |
![]() |
Aluminum Beam - 1.54" (pair)
ROB-12327 |
11.95 |
5
Cannot be ordered at this time. |
![]() |
The Dumpster Dive - 1.5 lb.
DD-12012 |
20 |
1
Cannot be ordered at this time. |
|
Ding and Dent Production Builds - SEN
DD-09039 |
5 |
1
Cannot be ordered at this time. |
![]() |
SparkFun 9 Degrees of Freedom Breakout - MPU-9150
SEN-11486 |
34.95 |
1
Cannot be ordered at this time. |
![]() |
XBee Shield
WRL-10854 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
XBee Explorer USB
WRL-08687 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
EasyDriver Stepper Motor Driver
ROB-10267 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
Big Easy Driver
ROB-11876 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Breadboard - Mini Modular (Blue)
PRT-12045 |
4.5 | 1 |
![]() |
Hot-air Rework Station - 303D
TOL-10706 |
114.95 |
1
Cannot be ordered at this time. |
![]() |
DC Barrel Jack Adapter - Female
PRT-10288 |
3.5 | 1 |
![]() |
Crimping Pliers for JST
TOL-10219 |
59.95 |
1
Cannot be ordered at this time. |
![]() |
Modular Plastic Storage Box - X-Large
TOL-11530 |
1.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun S.H.O.V.E.L.
TOL-11763 |
10.5 |
1
Cannot be ordered at this time. |
![]() |
Modular Plastic Storage Box - Large (2 pack)
TOL-11529 |
32.45 |
11
Cannot be ordered at this time. |
![]() |
Modular Plastic Storage Box - Small (10 pack)
TOL-11527 |
49.5 | 11 |
![]() |
Modular Plastic Storage Box - Medium (4 pack)
TOL-11528 |
49.5 | 11 |
![]() |
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
SEN-11028 |
32.5 |
1
Cannot be ordered at this time. |
![]() |
Bearing Mount - Flat (5/8" Bore)
ROB-12554 |
14.98 |
2
Cannot be ordered at this time. |
![]() |
Clamping Hub - 1" Bore (Threaded)
ROB-12414 |
11.98 |
2
Cannot be ordered at this time. |
![]() |
Tubing - Aluminum (5/8"OD x 12"L x 0.569"ID)
ROB-12521 |
4.99 |
1
Cannot be ordered at this time. |
![]() |
Tube - Aluminum (1"OD x 12"L x 0.82"ID)
ROB-12197 |
4.49 |
1
Cannot be ordered at this time. |
![]() |
Tube - Aluminum (1"OD x 4.0"L x 0.82"ID)
ROB-12460 |
1.89 |
1
Cannot be ordered at this time. |
![]() |
Tube Clamp Hub - 5/8" Bore
ROB-12499 |
11.98 |
2
Cannot be ordered at this time. |
Total: 1356.06 |