by Conn
For the Knife-Switch project.
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Standoffs Plastic - (4-40; 3/4"; 10 pack)
PRT-10462 |
4.5 | 1 |
![]() |
Relay SPDT Sealed - 20A
COM-10924 |
3.5 | 1 |
![]() |
9V to Barrel Jack Adapter
PRT-09518 |
3.5 | 1 |
![]() |
ProtoBoard - Wombat (PTH)
PRT-08619 |
10.95 | 1 |
![]() |
LED - Basic Red 5mm
COM-09590 |
0.45 | 1 |
![]() |
LED Holder - 5mm (Chrome Finish)
COM-11147 |
0.55 | 1 |
![]() |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 |
![]() |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 |
Total: 29.35 |