wish list

by Member #519236

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
SparkFun Third Hand Kit
In stock TOL-11784
37.5 1   
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
Flexible Coolant Pipe - 1ft (1/2")
Retired TOL-12054
1.95 1   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Wire Strippers - 30AWG (Hakko)
In stock TOL-12630
12.87 1   
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Needle Nose Pliers
In stock TOL-08793
3.5 1   
SparkFun Third Hand Parts
Out of stock TOL-12033
2.45 1   
Monocle Magnifier - Illuminated
In stock TOL-09316
10.95 1   
pi-topCEED (Gray)
Retired KIT-14036
114.95 1   
Cannot be ordered at this time.
Total: 264.02