Wish List

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Papilio Pro LX9
Retired DEV-11838
99.95 1   
Cannot be ordered at this time.
Papilio VGA Wing
Retired WIG-11569
11.95 1   
Cannot be ordered at this time.
Bubble Display - 7-Segment (4-digit)
Retired COM-12710
2.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
DIP Switch - 8 Position
In stock COM-08034
1.6 1   
Breadboard - Full-Size (Bare)
Only 7 left! PRT-12615
13 2   
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
7 2   
HackRF One
In stock WRL-13001
339.95 1   
Telescopic Antenna SMA - 75 MHz to 1 GHz (ANT500)
In stock WRL-13002
42.95 1   
SparkFun Servo Trigger
In stock WIG-13118
19.5 1   
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for LabVIEW
Retired KIT-13271
149.95 1   
Cannot be ordered at this time.
SparkFun Photon RedBoard
Retired DEV-13321
19
You save:
22.95 (55%)
1   
Cannot be ordered at this time.
Mojo Clock/Visualizer Shield
Retired DEV-12658
84.95 1   
Cannot be ordered at this time.
Arduino 101
Retired DEV-13787
30 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Solder Paste - 50g (Lead Free)
Out of stock TOL-12878
18.5 1   
Mojo v3 FPGA Development Board
Retired DEV-11953
74.95 1   
Cannot be ordered at this time.
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
In stock TOL-13246
10.95 1   
SparkFun LED Driver Breakout - LP55231
In stock BOB-13884
10.5 1   
SparkFun ESP8266 Thing - Dev Board
In stock WRL-13711
18.5 1   
Microsoft Azure IoT Starter Kit - SparkFun Thing
Retired KIT-13799
42.95 1   
Cannot be ordered at this time.
One-Wire Ambient Temperature Sensor - MAX31820
In stock SEN-14049
5.5 1   
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
Teensy 3.6
Retired DEV-14057
29.25 1   
Cannot be ordered at this time.
Pocket Geiger Radiation Sensor - Type 5
Retired SEN-14209
89.95 1   
Cannot be ordered at this time.
Qwiic NIR Spectral Sensor - AS7263
Retired SPX-14258
59.95 1   
Cannot be ordered at this time.
SparkFun Spectral Sensor Breakout - AS7262 Visible (Qwiic)
30 available SEN-14347
27.95 1   
Qwiic Cable - Breadboard Jumper (4-pin)
In stock PRT-14425
1.5 1   
SparkFun Qwiic Shield for Arduino
In stock DEV-14352
7.5 1   
Qwiic Cable - 50mm
In stock PRT-14426
0.95 1   
Total: 1683.5