Parts stock

by Clinical Matt

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
6-Pin Chassis Connector - Panel Mount (male and female)
In stock PRT-11475
11.85 3   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Power Supply - 12V/5V (2A)
Retired TOL-11296
19.9 2   
Cannot be ordered at this time.
SparkFun Project Case - Black
Retired WIG-08601
29.85 3   
Cannot be ordered at this time.
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
6.3 3   
Polarized Connectors - Header (3-Pin)
In stock PRT-08232
1.3
You save:
3.7 (74%)
10   
Polarized Connectors - Housing (3-Pin)
In stock PRT-08096
4.5 10   
Polarized Connectors - Housing (2-Pin)
In stock PRT-08095
1.3
You save:
3.7 (74%)
10   
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
1.3
You save:
3.7 (74%)
10   
Voltage Regulator - Adjustable
Only 14 left! COM-00527
10.5 5   
Dot/Bar Display Driver - LM3914 (Linear)
Retired COM-12694
4.9 2   
Cannot be ordered at this time.
Optoisolator - 1 Channel
Retired COM-00314
5 10   
Cannot be ordered at this time.
Potentiometer - Push-Lock (10K)
Retired COM-10805
2.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Logarithmic
Retired COM-09940
3.8 4   
Cannot be ordered at this time.
Black Metal Knob - 14x24mm
Out of stock COM-10002
8 5   
Digital Potentiometer - 10K
In stock COM-10613
8 5   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
5.25 5   
Rocker Switch - DPDT
Retired COM-11139
2.85 3   
Cannot be ordered at this time.
5-Way Selector Switch
Retired COM-10541
2.95 1   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
10.5 5   
PICAXE 18M2+ Microcontroller (18 pin)
Out of stock COM-10187
11 2   
PICAXE 18 Pin Standard Project Board
Retired DEV-08330
19.9 2   
Cannot be ordered at this time.
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
35 10   
PICAXE 8 Pin Proto Kit
20 available DEV-08321
45 10   
SparkFun Adapter Board - ICD/ICD2
Retired BOB-00193
4.95 1   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard
In stock PRT-12070
27.5 5   
Total: 291.8