Wishes

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RFM69 Breakout (915MHz)
In stock WRL-12775
13.95 1   
RFM69HCW Wireless Transceiver - 434MHz
In stock COM-13910
6.5 1   
RFM69HCW Wireless Transceiver - 915MHz
In stock COM-13909
6.5 1   
SparkFun RFM69 Breakout (434MHz)
In stock WRL-12823
13.95 1   
Mini Pushbutton Switch
In stock COM-00097
4.5 10   
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
ATmega328 with Arduino Duemilanove Bootloader
Retired DEV-09217
19.8 4   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Luxeon III LED - White 3 Watt (Sale)
Retired COM-00563
3.95 1   
Cannot be ordered at this time.
Color LCD - Breakout Board
Retired LCD-08600
34.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply USB - 5V/3.3V
Retired PRT-08376
13.5 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Clear
Retired PRT-11623
7.95 1   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
49.95 1   
Cannot be ordered at this time.
LCD Button Shield
Retired DEV-11851
12.95 1   
Cannot be ordered at this time.
Total: 191