Buy Me Neil

by TFlock

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Tip - Hakko - Conical (T18-B)
15 available TOL-10721
12.94 2   
Jumper Wire - JST Black Blue
In stock PRT-08671
4.2 4   
Soldering Tip - Hakko - Chisel (T18-D16)
Only 13 left! TOL-10720
6.47 1   
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
18 available TOL-10719
6.47 1   
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
9.5 1   
SparkFun Audio Bluetooth Breakout - RN-52
Retired WRL-11777
39.95 1   
Cannot be ordered at this time.
RN-52 - Bluetooth Audio Module
Retired WRL-11678
25 1   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Dual/Quad Power Amplifier - STA540
19 available COM-09557
5.5 1   
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 500mAh 7.4v
Retired PRT-10500
4.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 1000mAh 7.4v
Only 13 left! PRT-11855
10.95 1   
Lithium Ion Battery - 2200mAh 7.4v
Out of stock PRT-11856
17.5 1   
Cannot be ordered at this time.
Pro Micro - 3.3V/8MHz
Out of stock DEV-12587
19.5 1   
Pro Micro - 5V/16MHz
Out of stock DEV-12640
19.5 1   
Arduino Pro Mini 328 - 5V/16MHz
Only 6 left! DEV-11113
10.95 1   
Arduino Pro Mini 328 - 3.3V/8MHz
Out of stock DEV-11114
10.95 1   
Flexible Coolant Pipe - 1ft (1/2")
Retired TOL-12054
1.95 1   
Cannot be ordered at this time.
LED - SMD RGB (WS2812)
Retired COM-11821
0.5 1   
Cannot be ordered at this time.
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
1.48
You save:
1.47 (50%)
1   
Cannot be ordered at this time.
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
39.9 2   
Cannot be ordered at this time.
Jumper Wire - 0.1", 4-pin, 4"
In stock PRT-10364
1.05 1   
Jumper Wire - 0.1", 2-pin, 12"
In stock PRT-10372
2.1 1   
Jumper Wire - 0.1", 5-pin, 12"
In stock PRT-10375
2.1 1   
Jumper Wire - 0.1", 4-pin, 12"
In stock PRT-10374
4.2 2   
Jumper Wire - 0.1", 3-pin, 12"
In stock PRT-10373
6.3 3   
SparkFun SSOP to DIP Adapter - 28-Pin
In stock BOB-00500
4.5 1   
SparkFun SSOP to DIP Adapter - 8-Pin
In stock BOB-00497
3.5 1   
Parts Box
Retired TOL-09283
3.95 1   
Cannot be ordered at this time.
SparkFun Shift Register Breakout - 74HC595
In stock BOB-10680
4.5 1   
LED Matrix Kit
Retired DEV-11861
9.95 1   
Cannot be ordered at this time.
ProtoBoard - Square Shape
Retired PRT-08886
0.5 1   
Cannot be ordered at this time.
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
0.45 1   
Mini Microswitch - SPDT (Standard)
Retired COM-12741
3.58 2   
Cannot be ordered at this time.
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
Rotary Encoder - 1024 P/R (Quadrature)
In stock COM-11102
48.5 1   
ServoBlock Kit - Hitec Standard (Hub Shaft)
Retired ROB-12347
26.99 1   
Cannot be ordered at this time.
Servo - Hitec HS-625MG (Standard Size)
Retired ROB-11885
31.95 1   
Cannot be ordered at this time.
Total: 557.03