LED behavior Setup

by Clinical Matt

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Toggle Switch
In stock COM-09276
23.1 11   
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - Red
In stock COM-11441
14.95 1   
SparkFun 7-Segment Serial Display - Blue
In stock COM-11442
14.95 1   
RJ45 Ethernet MagJack Breakout
Retired PRT-08790
1.9 2   
Cannot be ordered at this time.
RJ45 Ethernet MagJack-Compatible
In stock PRT-08534
4.2 2   
SparkFun Solder-able Breadboard
In stock PRT-12070
11 2   
4 Pin Molex Connector - Right Angle
Retired TOL-11297
3.8 4   
Cannot be ordered at this time.
Power Supply - 12V/5V (2A)
Retired TOL-11296
19.9 2   
Cannot be ordered at this time.
PICAXE 8 Pin Proto Kit
20 available DEV-08321
9 2   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
7 2   
6-Pin Chassis Connector - Panel Mount (male and female)
In stock PRT-11475
15.8 4   
Total: 131.55