by AngusP
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
LED RGB Strip - Addressable, Bare (5m)
COM-12026 |
99.95 |
1
Cannot be ordered at this time. |
![]() |
4 Pin Molex Connector - Straight
TOL-11300 |
0.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun TRRS 3.5mm Jack Breakout
BOB-11570 |
4.5 | 1 |
![]() |
Audio Splitter 3.5mm - 6in
CAB-08920 |
1.95 |
1
Cannot be ordered at this time. |
![]() |
Rotary Encoder
COM-09117 |
9 | 2 |
![]() |
Silver Metal Knob - 14x24mm
COM-10001 |
3.2 | 2 |
![]() |
6-Pin Chassis Connector - Panel Mount (male and female)
PRT-11475 |
39.5 | 10 |
![]() |
Electrolytic Decoupling Capacitors - 1000uF/25V
COM-08982 |
0.45 | 1 |
![]() |
SparkFun Electret Microphone Breakout
BOB-09964 |
7.95 |
1
Cannot be ordered at this time. |
Total: 167.45 |