SparkFun Inventor's Kit for IOIO (KIT-11607)

by One Chris Two Chris Red Chris Blue Chris

Favorited Favorite 1

The SparkFun Inventor's Kit for IOIO (SIKIO) provides 7 projects, that allow you to control various pieces of external hardware with a IOIO-OTG (pronounced “yo-yo-O-T-G”), via an Android application! To put it simply, with this kit you will be learn to write Android applications that can read or control motors, sensors, LEDs, and more.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
IOIO-OTG
Retired DEV-11343
39.95 1   
Cannot be ordered at this time.
IOIO and Breadboard Holder
Retired DEV-11632
0.1
You save:
3.85 (97%)
1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
0.98
You save:
0.97 (50%)
1   
Cannot be ordered at this time.
SparkFun Mini Screwdriver
Only 4 left! TOL-09146
1.05 1   
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
Barrel Jack to 2-pin JST
In stock TOL-08734
3.5 1   
Diode Small Signal - 1N4148
In stock COM-08588
0.25 1   
Hobby Motor - Gear
In stock ROB-11696
2.1 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Mini Photocell
In stock SEN-09088
1.6 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
0.95 1   
Transistor - NPN (P2N2222A)
Retired COM-12852
0.5 1   
Cannot be ordered at this time.
Total: 87.78