Doctor's Wishes

by Doctor Who

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Qwiic USB Development Kit - SAMD21
In stock SPX-24639
19.95 1   
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
Force Sensitive Resistor - Small
In stock SEN-09673
7.5 1   
SparkFun Qwiic LED Stick - APA102C
In stock COM-18354
10.95 1   
SparkFun RGB Addressable CBI LED 5mm - Right Angle
Only 9 left! COM-23649
1.5 1   
SparkFun Qwiic OLED - (1.3in., 128x64)
In stock LCD-23453
14.95 1   
SparkFun Linear 3D Hall-Effect Sensor - TMAG5273 (Qwiic)
In stock SEN-23880
5.95 1   
SparkFun LoRaSerial Kit - 915MHz (Enclosed)
Only 14 left! WRL-20029
174.95 1   
SiK Telemetry Radio V3 - 915MHz, 100mW
21 available WRL-19032
89.95 1   
SparkFun LiPo Fuel Gauge
In stock TOL-20680
12.5 1   
SparkFun ESLOV to Qwiic Bridge
In stock BOB-23589
1.95 1   
SparkFun Qwiic Pocket Development Board - ESP32-C6
In stock DEV-22925
14.95 1   
Arduino Nano ESP32 with Headers
32 available DEV-23321
21 1   
Arduino Nano ESP32
In stock DEV-23320
20 1   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
micro:bit Battery Holder - 2xAAA (JST-PH)
In stock PRT-15101
2.1 1   
SparkFun LiPo Charger/Booster - 5V/1A
29 available PRT-14411
17.5 1   
SparkFun Adjustable LiPo Charger
In stock PRT-14380
13.5 1   
SparkFun Triple Axis Accelerometer Breakout - BMA400 (Qwiic)
In stock SEN-21208
8.95 1   
Raspberry Pi Debug Probe
In stock DEV-21802
12 1   
SparkFun NanoBeacon Board - IN100
In stock WRL-21327
5.95 1   
SparkFun NanoBeacon Lite Board - IN100
Only 12 left! WRL-21293
5.95 1   
Servo to Pigtail Cable - Shrouded
Out of stock ROB-19224
9 6   
SparkFun Opto-isolator Breakout
In stock BOB-09118
5.5 1   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
4.2 4   
SparkFun Thing Plus - DA16200
In stock WRL-19696
34.95 1   
SparkFun Qwiic WiFi Shield - DA16200
In stock WRL-18567
19.95 1   
SparkFun Thing Plus Dual-Port Logging Shield
In stock DEV-19217
29.95 1   
SparkFun OpenLog Artemis (without IMU)
Out of stock DEV-19426
44.95 1   
PoE to USB Power Supply
Retired SPX-18709
17.95 1   
Cannot be ordered at this time.
Infrared Detector
In stock SEN-19018
0.95 1   
Infrared Emitter
In stock SEN-18772
0.95 1   
Lithium Ion Battery - 110mAh
In stock PRT-13853
5.5 1   
Lithium Ion Battery - 850mAh
In stock PRT-13854
10.95 1   
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
Lithium Ion Battery - 400mAh
In stock PRT-13851
5.5 1   
Breadboard to JST-ZHR Cable - 4-pin x 1.5mm Pitch
In stock CAB-18080
1.05 1   
SparkFun Thing Plus - nRF9160
Only 2 left! WRL-17354
139.95 1   
Lithium Ion Battery - 18650 Cell (2600mAh)
Only 12 left! PRT-12895
6.5 1   
Battery Holder - 2x18650 (wire leads)
In stock PRT-12900
1.6 1   
Battery Holder - 18650 (PTH)
In stock PRT-13113
2.85 3   
SparkFun Qwiic OLED Display (0.91 in., 128x32)
Retired LCD-17153
10.95 1   
Cannot be ordered at this time.
micro:bit v2 Go Bundle
Only 6 left! DEV-17288
19.95 1   
micro:bit v2 Board
In stock DEV-17287
16.5 1   
ProtoBoard - Square 2"
18 available PRT-08811
3.5 1   
SparkFun Qwiic Button - Green LED
Out of stock BOB-16842
4.5 1   
SparkFun weather:bit - micro:bit Carrier Board (Qwiic)
In stock DEV-15837
17.95 1   
SparkFun controller:bit - micro:bit Carrier Board (Qwiic)
Out of stock DEV-16129
12.5 1   
SparkFun ATX Power Connector Breakout Board
In stock BOB-15035
2.1 1   
ATX Right Angle Connector - PTH 4-pin
In stock PRT-15700
0.55 1   
SparkFun XBee Explorer USB
In stock WRL-11812
27.95 1   
SparkFun XBee Explorer Serial
21 available WRL-13225
21.5 1   
SparkFun XBee Explorer Regulated
Only 9 left! WRL-11373
11.95 1   
SparkFun Qwiic Micro - SAMD21 Development Board
In stock DEV-15423
22.5 1   
Fuse Clip 5mm
In stock COM-09773
0.3 1   
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
Resettable Fuse PTC
In stock COM-08357
1.5 1   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
5.85 3   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
49.5 3   
Jumper Wire - JST Black Blue
In stock PRT-08671
1.05 1   
BlinkM - I2C Controlled RGB LED
In stock COM-08579
13.95 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
SparkFun USB Mini-B Breakout
Only 5 left! BOB-09966
2.95 1   
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
4.5 1   
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
SparkFun Audio Jack Breakout
In stock PRT-10588
2.1 2   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
FTDI Cable 5V VCC-3.3V I/O
Out of stock DEV-09717
19.5 1   
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Breadboard - Mini Modular (Black)
Only 8 left! PRT-12047
4.5 1   
SparkFun USB Micro-B Plug Breakout
In stock BOB-10031
4.95 1   
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
In stock COM-12986
3.5 1   
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
In stock COM-12877
3.5 1   
LED - RGB Addressable, PTH, 5mm Clear (5 Pack)
In stock COM-12999
3.5 1   
Arduino Pro 328 - 3.3V/8MHz
Out of stock DEV-10914
18.5 1   
Cannot be ordered at this time.
JST to Breadboard Jumper (3-pin)
In stock CAB-13685
1.6 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
SparkFun MicroView - USB Programmer
In stock DEV-12924
35.9 2   
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
SparkFun ESP8266 Thing - Dev Board
In stock WRL-13711
18.5 1   
SparkFun Big Red Box Proto Board
In stock DEV-13317
8.95 1   
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
3.5 1   
LiPower - Boost Converter
Out of stock PRT-10255
17.5 1   
SparkFun RJ11 Breakout
In stock BOB-14021
2.1 1   
RJ11 6-Pin Connector
In stock PRT-00132
3 2   
SparkFun USB to Serial Breakout - FT232RL
33 available BOB-12731
17.5 1   
Sensor Cable - Electrode Pads (3 connector)
In stock CAB-12970
5.5 1   
MyoWare 2.0 Reference Cable
21 available CAB-19244
1.25 1   
MyoWare 2.0 Reference Cable - 10 pack
In stock KIT-19627
10.95 1   
MyoWare 2.0 Link Shield
In stock DEV-18425
12.95 1   
MyoWare 2.0 Muscle Sensor Development Kit
Out of stock KIT-21269
149.95 1   
MyoWare 2.0 Arduino Shield
In stock DEV-18426
9.95 1   
MyoWare 2.0 Cable Shield
Only 4 left! DEV-18386
5.95 1   
MyoWare 2.0 Muscle Sensor
In stock DEV-21265
39.95 1   
MyoWare 2.0 Wireless Shield
Out of stock DEV-23387
26.95 1   
SparkFun Qwiic OLED Display (0.91 in., 128x32)
In stock LCD-24606
10.95 1   
SparkFun Thing Plus Matter - MGM240P
In stock DEV-20270
24.95 1   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
1.05 1   
SparkFun Beefy 3 - FTDI Basic Breakout
In stock DEV-13746
17.5 1   
SparkFun LiPo Charger Plus
Only 3 left! PRT-15217
11.5 1   
Polymer Lithium Ion Battery - 40mAh (JST-PH)
In stock PRT-13852
4.95 1   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.55 1   
Raspberry Pi 3 B+
Out of stock DEV-14643
35 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
LED Tactile Button - Red
In stock COM-10442
2.25 1   
SparkFun Qwiic Adapter
In stock DEV-14495
3.2 2   
Header - 10-pin Female (PTH, 0.1")
In stock PRT-11896
0.75 1   
Right Angle Tactile Button
In stock COM-10791
0.55 1   
Total: 1792