Wishlist

by Sudar

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno SMD
Retired DEV-10356
24.95 1   
Cannot be ordered at this time.
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
Alligator to Alligator Cables
Retired CAB-08927
2.95 1   
Cannot be ordered at this time.
Banana to Alligator Cable
In stock CAB-00509
4.5 1   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
7.9 2   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
7 2   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
LED Light Pipe 0.6" Round
Retired COM-09926
9.5 10   
Cannot be ordered at this time.
Reed Switch
In stock COM-08642
4.2 2   
Tactile Button Assortment
Out of stock COM-10302
6.5 1   
Super Bright LED - Blue 10mm
In stock COM-08860
19.75 5   
Super Bright LED - Green 10mm
In stock COM-08861
13.75 5   
Super Bright LED - Red 10mm
In stock COM-08862
9.25 5   
LED - Ultraviolet
In stock COM-08662
5.25 5   
LED - RGB Clear Common Cathode
In stock COM-00105
11.25 5   
7-Segment Display - 4-Digit (Blue)
In stock COM-09481
3.5 1   
1.0" Single Digit Alphanumeric Display - Green/Yellow
Retired COM-09932
1.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Blue
In stock COM-09937
2.25 1   
LED Light Bar - Red
Retired COM-09029
2.95 1   
Cannot be ordered at this time.
LED Matrix - Dual Color - Small
Retired COM-00681
4.95 1   
Cannot be ordered at this time.
MinM - Miniature BlinkM
Retired DEV-09904
12.95 1   
Cannot be ordered at this time.
ShiftBrite
Retired COM-10075
4.95 1   
Cannot be ordered at this time.
Color LCD 128x128 Nokia Knock-Off
Retired LCD-00569
14.95 1   
Cannot be ordered at this time.
TellyMate
Retired DEV-09313
27.95 1   
Cannot be ordered at this time.
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
PICASO QVGA/VGA/WVGA Graphics Controller
Retired DEV-10329
54.95 1   
Cannot be ordered at this time.
Total: 286.95