Bling

by Josh C

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Top pHAT for Raspberry Pi
Out of stock DEV-16301
49.95 1   
Cannot be ordered at this time.
SparkFun Spectrum Shield
33 available DEV-13116
28.95 1   
RGB LED Panel - 32x32
Retired COM-12584
39.95 1   
Cannot be ordered at this time.
MegaBrite - Right-Angle Headers
Retired COM-11834
9.95 1   
Cannot be ordered at this time.
BlinkM MaxM - I2C Controlled RGB LED
Retired COM-09000
24.95 1   
Cannot be ordered at this time.
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
In stock COM-12877
3.5 1   
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
EL Inverter - Battery Pack
Retired COM-11222
4.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Sealed (1m)
Retired COM-12027
24.95 1   
Cannot be ordered at this time.
Metal Pushbutton - Momentary (16mm, Green)
In stock COM-11968
6.5 1   
LED Tactile Button- White
In stock COM-10439
2.25 1   
Button Pad 4x4 - Breakout PCB
In stock COM-08033
10.95 1   
Button Pad 4x4 - LED Compatible
In stock COM-07835
4.95 1   
Total: 251.75