NCSU Libraries

by b_e_n

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tiny AVR Programmer
Out of stock PGM-11801
17.5 1   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
84
You save:
4.5 (5%)
30   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
26 available PRT-11026
24.5 10   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
44.75 5   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
50
You save:
2.5 (5%)
50   
Arduino Yun
Retired DEV-12053
74.95 1   
Cannot be ordered at this time.
100MHz Digital Storage Oscilloscope - GA1102CAL
Retired TOL-11766
399.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
102.5 5   
Thin Speaker
Retired COM-10722
19 20   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
99.75 5   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
14.75 5   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
14.75 5   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
13.75 5   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
14.75 5   
LED Starter Kit
Retired RTL-09878
35.85 3   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
94.5
You save:
10.5 (10%)
30   
9V Alkaline Battery
In stock PRT-10218
64.2
You save:
3.3 (5%)
30   
9V Battery Holder
In stock PRT-10512
70 20   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
99.9
You save:
5.1 (5%)
30   
6" Digital Calipers
In stock TOL-10997
82.5 5   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
22.5 5   
Solder Vacuum
Retired TOL-00082
39.5 10   
Cannot be ordered at this time.
Brass Sponge with Base
Retired TOL-08965
109.5 10   
Cannot be ordered at this time.
Tool Kit - Intermediate
Retired TOL-11806
549.5 10   
Cannot be ordered at this time.
SparkFun Third Hand Kit
In stock TOL-11784
356.3
You save:
18.7 (5%)
10   
Tool Kit - Screwdriver and Bit Set
In stock TOL-10865
54.75 5   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
29.75 5   
Cannot be ordered at this time.
SparkFun Inventor's Kit Lab Pack
Retired LAB-12643
1250 1   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
199.75 5   
Cannot be ordered at this time.
Electric Imp
Retired WRL-11395
17.95
You save:
12 (40%)
1   
Cannot be ordered at this time.
Electric Imp Shield
Retired DEV-11401
19.95 1   
Cannot be ordered at this time.
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
SparkFun MicroView - USB Programmer
In stock DEV-12924
17.95 1   
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
49.9 2   
Cannot be ordered at this time.
SparkFun XBee Explorer USB
In stock WRL-11812
55.9 2   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
9 2   
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
Electrical Tape - Black
Retired PRT-10689
9.5 10   
Cannot be ordered at this time.
Teensy 3.1
Retired DEV-12646
19.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
LilyPad Lab Pack
Retired LAB-11762
600 1   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
In stock TOL-09325
99.5 10   
Total: 5030.4