SparkFun Live: Elevator TARDIS

by MikeGrusin

Favorited Favorite 0

Here's the list of parts you'll need to replicate the Elevator TARDIS as seen on SparkFun Live. Check out the preview video here, and the live show here.

You will also need [soldering tools](https://www.sparkfun.com/products/11807 (iron, solder), wire cutters and strippers, needle-nose pliers, etc.

Important note about speakers:

You will also need one or two speakers to complete this project. Our speaker supplier disappeared on us, so we're currently out of stock of large speakers (sorry about that!). You can use our 0.5W speakers but they are not very loud. Fortunately larger speakers are not hard to find; look in thrift stores for old computer speakers that you can take apart. The LilyPad MP3 Player isn't picky, and we've found that the larger the speaker, the better it will sound (don't worry about the wattage). Another option is the Large Surface Transducer, which is a bit more expensive, but can create very interesting sounds by effectively turning other objects into a speaker.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad MP3
In stock DEV-11013
56.5 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
9 2   
Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-10955
9.95 1   
Cannot be ordered at this time.
SparkFun MOSFET Power Control Kit
Retired COM-10256
3.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
MicroSD Card with Adapter - 8GB
Retired COM-11609
13.95 1   
Cannot be ordered at this time.
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
3.5 1   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
3.2 2   
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
16.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Super Bright LED - Blue 10mm
In stock COM-08860
15.8 4   
Total: 151.55