stock parts

by Clinical Matt

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
IR Control Kit Retail
Retired RTL-11761
19.9 2   
Cannot be ordered at this time.
Hub Mount Bracket A - 90 Degree
Retired ROB-12103
11.98 2   
Cannot be ordered at this time.
Single Channel - 90 Degree Angle (short)
Retired ROB-12287
7.96 4   
Cannot be ordered at this time.
SparkFun UV Sensor Breakout - ML8511
Retired SEN-12705
25.9 2   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Power Supply - 12V/5V (2A)
Retired TOL-11296
19.9 2   
Cannot be ordered at this time.
Raspberry Pi Camera Case - Clear Plastic
Retired PRT-12845
4.17
You save:
2.78 (40%)
1   
Cannot be ordered at this time.
Raspberry Pi Perma-Proto Breadboard PCB Kit - Half-Size
Retired COM-12822
5.95 1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
0.75
You save:
2.2 (75%)
1   
Cannot be ordered at this time.
Total: 114.01