Wish List

by kaelle

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
7.9 2   
Cannot be ordered at this time.
Tool Kit - Deluxe
Retired TOL-09467
179.95 1   
Cannot be ordered at this time.
BWSN Basics Kit
Retired KIT-10413
115.95 1   
Cannot be ordered at this time.
Building Wireless Sensor Networks
Retired BOK-10324
28.95 1   
Cannot be ordered at this time.
Simon Game - Through-Hole Soldering Kit
Retired KIT-09883
24.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
39.9 2   
Cannot be ordered at this time.
Multimeter Kit
Retired KIT-10338
19.95 1   
Cannot be ordered at this time.
SparkFun Serial to USB Adapter - Nike+iPod
Retired DEV-08245
24.95 1   
Cannot be ordered at this time.
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
4.5 1   
Cannot be ordered at this time.
ProtoScrewShield
Retired DEV-09729
19.5 1   
Cannot be ordered at this time.
SparkFun Mini Screwdriver
Out of stock TOL-09146
1.05 1   
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
SparkFun Serial Enabled LCD Backpack
Retired LCD-00258
16.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
37.5 1   
Hook-up Stranded Wire - White (22 AWG)
27 available PRT-08866
2.95 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Hook-up Stranded Wire - Black (22 AWG)
29 available PRT-08867
3.5 1   
Power Driver Shield Kit
Retired DEV-10305
19.95 1   
Cannot be ordered at this time.
Solenoid - 36v
In stock ROB-10391
20.5 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
SparkFun Serial Controlled Motor Driver
Retired ROB-09571
29.95 1   
Cannot be ordered at this time.
Total: 708.88