Jason's Toy Chest

by Member #563613

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Insulated Silicone Soldering Mat
In stock TOL-14672
10.95 1   
Lithium Ion Battery Pack - 2.2Ah (USB)
Retired TOL-14169
6.95 1   
Cannot be ordered at this time.
Mooshimeter
Retired TOL-13843
134.95 1   
Cannot be ordered at this time.
Short Circuits: Crafting e-Puppets with DIY Electronics
Retired BOK-13090
29.95 1   
Cannot be ordered at this time.
HAMlab - 160-6 10W
Retired WRL-15001
1399.95 1   
Cannot be ordered at this time.
Hexapod Chassis Kit
Retired ROB-11497
99.95 1   
Cannot be ordered at this time.
Arduino Yun
Retired DEV-12053
74.95 1   
Cannot be ordered at this time.
PicoBoard
Retired WIG-10311
44.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - Conical (T18-B)
19 available TOL-10721
6.47 1   
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
19 available TOL-10719
6.47 1   
Soldering Tip - Hakko - Chisel (T18-D16)
Only 14 left! TOL-10720
6.47 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Solder Wick #2 5ft. - Generic
Only 14 left! TOL-09327
2.75 1   
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Brass Sponge
15 available TOL-08964
3.5 1   
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
BITalino - BioMedical Development Kit
Retired DEV-12750
209.95 1   
Cannot be ordered at this time.
100MHz Digital Storage Oscilloscope - GA1102CAL
Retired TOL-11766
399.95 1   
Cannot be ordered at this time.
Power Supply - 80W DC Switching Mode
Retired TOL-09291
259.95 1   
Cannot be ordered at this time.
SparkFun Pi Wedge
Retired KIT-12652
6.95 1   
Cannot be ordered at this time.
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Raspberry Pi Primary Display Cape - 3.5" Touchscreen
Retired LCD-13052
74.95 1   
Cannot be ordered at this time.
FabFM Radio Kit
Retired KIT-11043
69.95 1   
Cannot be ordered at this time.
SparkFun Weather Shield
Retired DEV-12081
39.95 1   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
Digital Oscilloscope DIY Kit
Retired KIT-12848
59.95 1   
Cannot be ordered at this time.
SparkFun Benchtop Power Board Kit
Retired KIT-12867
26.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
SparkFun LED Starter Kit
Retired KIT-13234
34.95 1   
Cannot be ordered at this time.
SparkFun Pi Wedge B+
Retired KIT-13091
7.95 1   
Cannot be ordered at this time.
Banana to Banana Cables
Only 7 left! CAB-00507
5.5 1   
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
SparkFun Decade Resistance Box
In stock KIT-13006
36.5 1   
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
2.75 1   
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
3.5 1   
SparkFun LiPower Shield
Retired DEV-10711
29.95 1   
Cannot be ordered at this time.
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
SparkFun Sensor Kit
Retired DEV-13754
132.95 1   
Cannot be ordered at this time.
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
SparkFun Battery Babysitter - LiPo Battery Manager
In stock PRT-13777
21.5 1   
XMEGA Xprotolab
Retired DEV-11643
54.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for LabVIEW
Retired KIT-13271
149.95 1   
Cannot be ordered at this time.
pi-top (Green)
Retired KIT-13896
264.95 1   
Cannot be ordered at this time.
pi-topCEED (Green)
Only 4 left! KIT-14035
99.95
You save:
15 (13%)
1   
SparkFun ESP32 Thing
In stock DEV-13907
23.5 1   
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
0.75
You save:
2.2 (75%)
1   
Cannot be ordered at this time.
Raspberry Pi GPIO Shrouded Header - 2x20
In stock PRT-13054
1.05 1   
STEMTera (Black)
Retired DEV-14082
48.5 1   
Cannot be ordered at this time.
LCD Touchscreen HAT for Raspberry Pi - TFT 3.5in. (480x320)
Retired LCD-14776
9.95
You save:
15 (60%)
1   
Cannot be ordered at this time.
Total: 4167.89