AT&T CTIA Arduino version

by HelloTechie

Favorited Favorite 1

Lists of products for the AT&T hackathon for the Arduino version.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Ultrasonic Range Finder - LV-MaxSonar-EZ0
Retired SEN-08502
35.63
You save:
1.87 (5%)
1   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom IMU Breakout - LSM9DS0
Retired SEN-12636
29.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
SparkFun Gas Sensor Breakout
In stock BOB-08891
2.1 2   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Alcohol Gas Sensor - MQ-3
In stock SEN-08880
5.5 1   
SparkFun Inventor's Kit for Arduino - V3.1
Retired KIT-12001
99.95 1   
Cannot be ordered at this time.
Tool Kit - Beginner
Retired TOL-11807
21.95 1   
Cannot be ordered at this time.
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
6.5 1   
Carbon Monoxide Sensor - MQ-7
In stock SEN-09403
5.5 1   
SparkFun Humidity and Temperature Sensor Breakout - HTU21D
Retired SEN-12064
14.95 1   
Cannot be ordered at this time.
Sensor Cable - Electrode Pads (3 connector)
In stock CAB-12970
5.5 1   
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
In stock SEN-12969
8.95 1   
SparkFun Single Lead Heart Rate Monitor - AD8232
Out of stock SEN-12650
21.5 1   
1500 mAh Alkaline Battery - AA
Retired PRT-09100
2 4   
Cannot be ordered at this time.
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
SparkFun WiFi Shield - CC3000
Retired DEV-12071
39.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
In stock PRT-10007
1.75 1   
SparkFun Purpletooth Jamboree - BC127 Development Board
Retired WRL-11924
49.95 1   
Cannot be ordered at this time.
Total: 429.16