Alia: sharing accountability

by matt pinner

Favorited Favorite 0

Alia: sharing accountability and bringing back human connection (2nd place winner of #ExtremeWearables designathon)

concept: https://github.com/mpinner/alia/blob/master/alia.pdf

code and documentation: https://github.com/mpinner/alia

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Fio
In stock DEV-10116
21.66
You save:
40.24 (65%)
2   
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
49.9 2   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
19.9 2   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
4.5 2   
NeoPixel Stick - 8 x WS2812 5050 RGB LED
Retired COM-12661
11.9 2   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL345
In stock SEN-09836
41 2   
XBee Explorer Dongle
Retired WRL-09819
24.95 1   
Cannot be ordered at this time.
Total: 173.81