mbed Starter Kit - Part 10: Hardware Soundboard

by Shawn Hymel

Favorited Favorite 0

The parts listed are required for the mbed Starter Kit - Part 10: Hardware Soundboard. They may also be found in the mbed Starter Kit.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
mbed - LPC1768 (Cortex-M3)
Retired DEV-09564
58.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2.2 4   
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.55 1   
Speaker - PCB Mount
In stock COM-11089
2.1 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Total: 85.55