LAB wishlist

by alicia gibb

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tool Kit - Screwdriver and Bit Set
In stock TOL-10865
10.95 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
6" Digital Calipers
In stock TOL-10997
16.5 1   
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
EL Tape - Blue (1m)
Retired COM-10793
9.95 1   
Cannot be ordered at this time.
EL Tape - White (1m)
Retired COM-10794
9.95 1   
Cannot be ordered at this time.
High Temperature Adhesive Tape - (1cm, 33m)
Only 13 left! PRT-10687
5.5 1   
EL Wire - Purple 3m
Retired COM-10196
9.95 1   
Cannot be ordered at this time.
EL Wire - Green 3m
Retired COM-10194
9.95 1   
Cannot be ordered at this time.
EL Panel - White (10x10cm)
Retired COM-10799
14.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
Tiny AVR Programmer
Only 1 left! PGM-11801
17.5 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
FTDI Cable 5V VCC-3.3V I/O
Out of stock DEV-09717
39 2   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
16.5 3   
Coin Acceptor - Programmable (3 coin types)
In stock COM-11719
21.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
13.5 3   
SparkFun Cerberus USB Cable - 6ft (Sale)
Retired CAB-11515
17.85 3   
Cannot be ordered at this time.
USB Cable A to B - 6 Foot
In stock CAB-00512
13.5 3   
Battery Holder 2xAAA with Cover and Switch
Retired PRT-09543
6 4   
Cannot be ordered at this time.
2500 mAh NiMH Battery - AA
In stock PRT-00335
19.5 6   
Battery Holder - 2x18650 (wire leads)
In stock PRT-12900
6.4 4   
Battery Holder 3xAA with Cover and Switch - Bare Wire
In stock PRT-10891
8.4 4   
Battery Holder - 4xAA Square
32 available PRT-00552
6.3 3   
1500 mAh Alkaline Battery - AA
Retired PRT-09100
3 6   
Cannot be ordered at this time.
750 mAh Alkaline Battery - AAA
Retired PRT-09274
3.3 6   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (PTH)
In stock PRT-00783
6.4 4   
9V Alkaline Battery
In stock PRT-10218
13.5 6   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
21 10   
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
19.5 3   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
16.5 3   
EL Inverter - Battery Pack
Retired COM-11222
14.85 3   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
69.75 5   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
26 available TOL-09327
13.75 5   
Transistor - NPN (P2N2222A)
Retired COM-12852
2.5 5   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
11.25 5   
Magnet Square - 0.25"
In stock COM-08643
16 10   
Solder Vacuum
Retired TOL-00082
19.75 5   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
13.5 3   
Solder Leaded - 100-gram Spool
In stock TOL-09161
19.5 3   
Wire Strippers 30AWG
Retired TOL-08696
24.75 5   
Cannot be ordered at this time.
Flush Cutters - Hakko
In stock TOL-11952
27.35 5   
SparkFun Third Hand Kit
In stock TOL-11784
112.5 3   
Solder - 1/4lb Spool (0.032") Special Blend
In stock TOL-10243
80.85 3   
Needle Nose Pliers
In stock TOL-08793
17.5 5   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
29.85 3   
Soldering Tip - Hakko - Conical (T18-B)
19 available TOL-10721
71.17 11   
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
Total: 1288.82