CU Physical Computing Class

by alicia gibb

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 3.3V/8MHz
Only 3 left! DEV-11114
156
You save:
8.25 (5%)
15   
Mini Power Switch - SPDT
In stock COM-00102
45.6
You save:
2.4 (5%)
30   
Break Away Headers - Straight
In stock PRT-00116
49.8
You save:
2.7 (5%)
30   
LilyPad Arduino Simple Board
Retired DEV-10274
334.95
You save:
17.55 (5%)
15   
Cannot be ordered at this time.
USB Cable A to B - 6 Foot
In stock CAB-00512
67.5 15   
Arduino Uno - R3
In stock DEV-11021
414 15   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
8.25 15   
SparkFun Essential Sensor Kit
Retired SEN-12862
626.25
You save:
33 (5%)
15   
Cannot be ordered at this time.
LED Rainbow Pack - 5mm PTH
Out of stock COM-12903
59.25 15   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
134.25 15   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
31.5 15   
LED - RGB Diffused Common Anode
In stock COM-10821
64.2
You save:
3.3 (5%)
30   
Flush Cutters - Hakko
In stock TOL-11952
82.05 15   
Wire Strippers 30AWG
Retired TOL-08696
74.25 15   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
26 available TOL-09327
41.25 15   
9V Alkaline Battery
In stock PRT-10218
33.75 15   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
29.85 3   
Break Away Male Headers - Right Angle
In stock PRT-00553
64.2
You save:
3.3 (5%)
30   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
241.5
You save:
12.75 (5%)
15   
9V to Barrel Jack Adapter
In stock PRT-09518
52.5 15   
Soldering Station Variable Temperature 50W
Retired TOL-10707
449.5 10   
Cannot be ordered at this time.
Hobby Motor - Gear
In stock ROB-11696
31.5 15   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
82.5 15   
H-Bridge Motor Driver 1A
In stock COM-00315
37.5 15   
Tiny AVR Programmer
Only 1 left! PGM-11801
249.45
You save:
13.05 (5%)
15   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
52.5 15   
Bare Conductive Classroom Pack
Retired KIT-12628
104.95 1   
Cannot be ordered at this time.
Total: 3618.8