Product | Subtotal | Qty | |
---|---|---|---|
Weller WE1010 Soldering Station
TOL-14734 |
1550 | 10 | |
Tool Kit - Screwdriver and Bit Set
TOL-10865 |
10.95 | 1 | |
Solder Tip Tinner and Cleaner
TOL-08966 |
69.75 |
5
Cannot be ordered at this time. |
|
Solder Lead Free - 100-gram Spool
TOL-09325 |
99.5 | 10 | |
Solder - 1/4lb Spool (0.032") Special Blend
TOL-10243 |
80.85 | 3 | |
SparkFun Third Hand Kit
TOL-11784 |
112.5 | 3 | |
Wire Strippers 30AWG
TOL-08696 |
24.75 |
5
Cannot be ordered at this time. |
|
Needle Nose Pliers
TOL-08793 |
17.5 | 5 | |
6" Digital Calipers
TOL-10997 |
16.5 | 1 | |
Heaterizer XL-3000 Heat Gun
TOL-10326 |
14.95 | 1 | |
Tweezers - Curved (ESD Safe)
TOL-10602 |
13.5 | 3 | |
Solder Vacuum
TOL-00082 |
19.75 |
5
Cannot be ordered at this time. |
|
Flush Cutters - Hakko
TOL-11952 |
27.35 | 5 | |
Solder Wick #2 5ft. - Generic
TOL-09327 |
13.75 | 5 | |
Magnet Square - 0.25"
COM-08643 |
16 | 10 | |
Conductive Thread - 60g (Stainless Steel)
DEV-11791 |
51.5 | 1 | |
EL Tape - Blue (1m)
COM-10793 |
9.95 |
1
Cannot be ordered at this time. |
|
EL Tape - White (1m)
COM-10794 |
9.95 |
1
Cannot be ordered at this time. |
|
EL Wire - Green 3m
COM-10194 |
9.95 |
1
Cannot be ordered at this time. |
|
EL Wire - Purple 3m
COM-10196 |
9.95 |
1
Cannot be ordered at this time. |
|
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
EL Panel - White (10x10cm)
COM-10799 |
14.95 |
1
Cannot be ordered at this time. |
|
EL Inverter - Battery Pack
COM-11222 |
14.85 |
3
Cannot be ordered at this time. |
|
Transistor - NPN (P2N2222A)
COM-12852 |
2.5 |
5
Cannot be ordered at this time. |
|
Break Away Male Headers - Right Angle
PRT-00553 |
11.25 | 5 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
16.5 | 3 | |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
21 | 10 | |
Coin Cell Battery Holder - 20mm (PTH)
PRT-00783 |
6.4 | 4 | |
1500 mAh Alkaline Battery - AA
PRT-09100 |
3 |
6
Cannot be ordered at this time. |
|
Battery Holder 3xAA with Cover and Switch - Bare Wire
PRT-10891 |
8.4 | 4 | |
Battery Holder 2xAAA with Cover and Switch
PRT-09543 |
6 |
4
Cannot be ordered at this time. |
|
9V Alkaline Battery
PRT-10218 |
13.5 | 6 | |
Battery Holder - 4xAA Square
PRT-00552 |
6.3 | 3 | |
750 mAh Alkaline Battery - AAA
PRT-09274 |
3.3 |
6
Cannot be ordered at this time. |
|
Battery Holder - 2x18650 (wire leads)
PRT-12900 |
6.4 | 4 | |
Bare Conductive - Electric Paint Pen (10ml)
COM-11521 |
12.95 |
1
Cannot be ordered at this time. |
|
Heat Shrink Kit
PRT-09353 |
8.95 | 1 | |
Tiny AVR Programmer
PGM-11801 |
17.5 | 1 | |
2500 mAh NiMH Battery - AA
PRT-00335 |
19.5 | 6 | |
USB Cable A to B - 6 Foot
CAB-00512 |
13.5 | 3 | |
USB Logic Analyzer
TOL-08938 |
149.95 |
1
Cannot be ordered at this time. |
|
USB Micro-B Cable - 6 Foot
CAB-10215 |
16.5 | 3 | |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
13.5 | 3 | |
Thermal Printer
COM-10438 |
39.95
You save: 10 (20%) |
1
Cannot be ordered at this time. |
|
FTDI Cable 5V VCC-3.3V I/O
DEV-09717 |
39 | 2 | |
Coin Acceptor - Programmable (3 coin types)
COM-11719 |
21.5 | 1 | |
Soldering Tip - Hakko - Conical (T18-B)
TOL-10721 |
71.17 | 11 | |
Battery Charger 4 Bay - NiMH
PRT-10052 |
7.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Full-Size (Bare)
PRT-12615 |
39 | 6 | |
Keypad - 12 Button
COM-08653 |
3.95 |
1
Cannot be ordered at this time. |
|
SparkFun Cerberus USB Cable - 6ft
CAB-12016 |
20.91 |
3
Cannot be ordered at this time. |
|
Total: 2817.98 |