Def con

by HelloTechie

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
CryptoCape
Retired DEV-12773
59.95 1   
Cannot be ordered at this time.
JST SH Jumper 4 Wire Assembly - 8"
In stock PRT-10359
1.6 1   
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
Retired LCD-09067
24.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
321
You save:
16.5 (5%)
75   
Solder Wick #2 5ft. - Generic
26 available TOL-09327
5.5 2   
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
1113.75
You save:
123.75 (10%)
75   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
79.6 8   
SparkFun Safety Glasses
In stock SWG-11046
59.4 12   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
10.5 10   
Female Headers
In stock PRT-00115
35 20   
LED Rainbow Pack - 5mm PTH
Out of stock COM-12903
19.75 5   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Wire Wrap Wire - Red (30 AWG)
Retired PRT-08030
8.95 1   
Cannot be ordered at this time.
ProtoBoard - Square Shape
Retired PRT-08886
5 10   
Cannot be ordered at this time.
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
12.5 5   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
35 20   
Break Away Headers - Long
In stock PRT-10158
32.5 10   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
15.8 4   
Cannot be ordered at this time.
Total: 1921.15